Diodes Incorporated — Analog and discrete power solutions

HXQ-LVPECL Series

2.5/3.3V LVPECL XO (AEC-Q 200 Grade 1)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The HXQ series are high performance crystal oscillator families with very low jitter
performance. It is designed to meet the requirements of automotive applications with
AEC-Q 200 Grade 3, Grade 2, and Grade 1 qualification and operating temperature range
of -40°C up to +125°C. The LVPECL family supports various options including different
operating temperature range, stability, voltages and various package sizes.

Product Features

  • Support high temperature up to 125°C
  • Low phase jitter - < 1ps RMS max.
  • Wide frequency range - 25 ~ 161MHz
  • AEC-Q200 compliant
    – Grade 3, Grade 2, Grade 1
  • Pb-free & RoHS compliant
  • Various Packages: – 3.2x2.5, 5.0x3.2, 7.0x5.0

Applications

  • Automotive

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Automotive
AEC Qualified Yes

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability