2.5V/3.3V, 7.0x5.0mm, High Temperature LVPECL Crystal Oscillator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The HX702 XO series is a high performance
LVPECL crystal oscillator family that supports
high temperature with very low jitter performance.
It supports various options including wider
frequency range, 2.5V/3.3V voltage, and
various stabilities over wide temperature range.
It is designed to meet the clock source
specifications for communication systems,
Industrial applications and other high
performance equipment.
Stability (PPM) | 25 to 100 |
---|---|
Package Size (mm) | 7.0 x 5.0 x 1.4 |
Freq Range (MHz) | 25 to 162 (2.5V/3.3V) |
Additive Jitter (ps) | <1 |
Output Logic | LVPECL |
Supply Voltage (V) | 3.3, 2.5 |
Pads | 6 |
Family | Crystal Oscillator |
PkgType | Ceramic Seam |