2.5V/3.3V, 5.0x3.2mm, High Temperature LVDS Crystal Oscillator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The HX503 XO series is a high performance
LVDS crystal oscillator family that supports high
temperature with very low jitter performance.
It supports various options including wider
frequency range, 2.5V/3.3V voltage, and
various stabilities over wide temperature range.
It is designed to meet the clock source
specifications for communication systems,
Industrial applications and other high
performance equipment.
Stability (PPM) | 25 to 100 |
---|---|
Package Size (mm) | 5.0 x 3.2 x 1.2 |
Freq Range (MHz) | 25 to 162 (1.8V/2.5V/3.3V) |
Additive Jitter (ps) | <1 |
Output Logic | LVDS |
Supply Voltage (V) | 3.3, 2.5 |
Pads | 6 |
Family | Crystal Oscillator |
PkgType | Ceramic Seam |