6A GLASS PASSIVATED BRIDGE RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Forward VoltageDrop VF(V) | 1 |
TotalCapacitance CT (pF) | 45 pF |
MaximumAverageRectifiedCurrent IO (A) | 6 A |
Peak RepetitiveReverse VoltageVRRM (V) | 600 V |
Maximum Peak Forward Surge Current IFSM (A) | 175 A |
Maximum ReverseCurrent IR (µA) | 5 µA |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2549 | 2021-10-19 | 2022-04-19 | Device End of Life (EOL) |