Diodes Incorporated — Analog and discrete power solutions
Back to Bridges

GBJ806 (LS)

GLASS PASSIVATED BRIDGE RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Rating to 1000V PRV
  • Ideal for printed circuit board
  • Low forward voltage drop, high current capability.
  • Reliable low cost construction utilizing molded plastic technique results in inexpensive product
  • The plastic material has UL flammability classification 94V-0
  • UL Recognition File # E95060
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
AEC Qualified No
Forward VoltageDrop VF(V) 1
TotalCapacitance CT (pF) 55 pF
MaximumAverageRectifiedCurrent IO (A) 8 A
Peak RepetitiveReverse VoltageVRRM (V) 600 V
Maximum Peak Forward Surge Current IFSM (A) 170 A
Maximum ReverseCurrent IR (µA) 5 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability