Diodes Incorporated — Analog and discrete power solutions
Back to FRS2GD(LS)

FRS2GD(LS) (Obsolete)

1.5A SURFACE MOUNT FAST RECOVERY RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Specifications & Technical Documents

Product Parameters

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Product Type

Super Fast(Fast) Recovery Rectifier & Super Fast(Fast) Recovery Bridge

Configuration

Single

MaximumAverageRectifiedCurrent IO (A)

1.5 A

Maximum Peak Forward Surge Current IFSM (A)

50 A

Peak RepetitiveReverse VoltageVRRM (V)

400 V

Forward VoltageDrop VF(V)

1.3 V

@ IF (A)

1.5 A

Maximum ReverseCurrent IR (µA)

5 µA

@ VR (V)

400 V

Reverse RecoveryTime trr (ns)

150 ns

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2549 2021-10-19 2022-04-19 Device End of Life (EOL)