Diodes Incorporated — Analog and discrete power solutions
Back to ES2G(LS)

ES2G(LS) (Obsolete)

2.0A SURFACE MOUNT SUPER-FAST RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Specifications & Technical Documents

Product Parameters

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Product Type

Fast Recovery Rectifier

Configuration

Single

MaximumAverageRectifiedCurrent IO (A)

2 A

Maximum Peak Forward Surge Current IFSM (A)

50 A

Peak RepetitiveReverse VoltageVRRM (V)

400 V

Forward VoltageDrop VF(V)

1.25 V

@ IF (A)

2 A

Maximum ReverseCurrent IR (µA)

5 µA

@ VR (V)

400 V

Reverse RecoveryTime trr (ns)

25 ns

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2599 2022-10-11 2023-01-11 Additional Wafer Source for Select Discrete Products
PCN-2549 2021-10-19 2022-04-19 Device End of Life (EOL)