Diodes Incorporated — Analog and discrete power solutions
SO-20

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-20 (Type TH)

Back to DGD2388M

DGD2388M

3-PHASE HALF-BRIDGE GATE DRIVER IN SO-20

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD2388M is a three-phase gate driver IC designed for highvoltage / high-speed applications, driving N-Channel MOSFETs and IGBTs in a half-bridge configuration. High-voltage processing techniques enable the DGD2388M’s high-side to switch to 600V in a bootstrap operation. The DGD2388M logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) for easy interfacing with controlling devices and are enabled low to better function in high noise environments. The driver outputs feature high-pulse current buffers designed for minimum driver cross conduction. The DGD2388M offers numerous protection functions. A shoot-through protection logic prevents both outputs from being high when both inputs are high (fault state), an undervoltage lockout for VCC shuts down all drivers through an internal fault control, and a UVLO for VBS
shuts down the respective high-side output. The DGD2388M is offered in SO-20 package and the operating temperature extends from -40°C to +125°C.

Feature(s)

  • Three Floating High-Side Drivers in Bootstrap Operation to 600V
  • 420mA Source / 750mA Sink Output Current Capability
  • Logic Input 3.3V Capability
  • Internal Deadtime of 315ns to Protect MOSFETs and IGBTs
  • Matched Prop Delay time maximum of 50ns
  • Outputs In Phase with Inputs
  • Schmitt Triggered Logic Inputs
  • Cross Conduction Prevention Logic
  • Undervoltage Lockout for All Channels
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control
    (i.e. parts qualified to AEC-Q101, PPAP capable, and
    manufactured in IATF 16949 certified facilities), please
    contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • 3-Phase Motor Inverter Driver
  • White Goods – Air Conditioner, Washing Machine, Refrigerator
  • Industrial Motor Inverter – Power Tools, Robotics
  • General Purpose 3-Phase Inverter

Specifications & Technical Documents

Product Parameters

Offset Voltage Max (V)

600

Inputs

HIN1,2,3, LIN1,2,3

Output Current IO+ (Typ) (mA)

420

Output Current IO- (Typ) (mA)

750

Internal Deadtime (Typ)

315

tON (Typ) (ns)

120

tOFF (Typ) (ns)

120

tR (Typ) (ns)

45

tF (Typ) (ns)

25

Related Content

Packages

Technical Documents

Application Notes

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products