Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

DGD2118 (NRND)

NRND = Not Recommended for New Design

SINGLE CHANNEL GATE DRIVER IN SO8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD2117 and DGD2118 are high voltage / high speed gate drivers capable of driving one N-Channel MOSFET or IGBT in a bootstrap configuration. High voltage processing techniques enable the DGD2117 and DGD2118 to switch at 600V.

The DGD2117 and DGD2118 logic inputs are compatible with standard CMOS outputs. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction. The single floating channel can be used in high side and low side configuration.

The DGD2117 and DGD2118 are offered in SO-8 (Type TH) package and the operating temperature extends from -40°C to +125°C.

Feature(s)

  • Floating Channel in Bootstrap Operation to 600V
  • Drives One N-Channel MOSFET or IGBT
  • Outputs Tolerant to Negative Transients
  • Wide Logic Supply: 10V to 20V
  • Schmitt Triggered Logic Input with Internal Pull Down
  • Undervoltage Lockout
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • DC-DC Converters
  • DC-AC Inverters
  • AC-DC Power Supplies
  • Motor Controls
  • Class D Power Amplifiers

Specifications & Technical Documents

Product Parameters

Inputs

IN (Out of Phase)

Offset Voltage Max (V)

600

Output Current IO- (Typ) (mA)

600

Output Current IO+ (Typ) (mA)

290

tF (Typ) (ns)

35

tOFF (Typ) (ns)

105

tON (Typ) (ns)

125

tR (Typ) (ns)

75

Related Content

Packages

Applications

Technical Documents

SPICE Model

Brochures and Flyers

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2664 2024-02-23 2024-08-23 Device End of Life (EOL)