Diodes Incorporated — Analog and discrete power solutions
SO 16

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-16 (Type TH)

Back to Inactive Datasheet Archive

DGD2113 (NRND)

NRND = Not Recommended for New Design

HIGH-SIDE AND LOW-SIDE GATE DRIVERS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD2110 and DGD2113 are high-voltage, high-speed MOSFET and IGBT drivers with independent high-side and low-side outputs. The high-side driver features floating supply for operation at up to 500V/600V. The 10ns (max) / 20ns (max) propagation delay matching between the high and the low side drivers allows high-frequency operation.

The DGD2110 and DGD2113 logic inputs are compatible with standard CMOS levels (as low as 3.3V) while driver outputs feature high-pulse current buffers designed for minimum driver cross conduction.

The DGD2110 and DGD2113 are offered in a 16-pin SO package. They operate over an extended -40°C to +125°C temperature range.

Feature(s)

  • Drives Two N-Channel MOSFETs or IGBTs in High-Side/Low-Side Configuration
  • Floating High-Side Operates to 600V
  • 2.5A Sink / 2.5A Source Typical Output Currents
  • Outputs Tolerant To Negative Transients
  • Wide Gate Driver Supply Voltage Range: 10V to 20V
  • Wide Logic Input Supply Voltage Range: 3.3V to 20V
  • Wide Logic Supply Offset Voltage Range: -5V to 5V
  • 15ns (typ) Rise / 13ns (typ) Fall Times with 1000pF Load
  • 105ns (typ) Turn-On / 94ns (typ) Turn-Off Delay Times
  • Cycle-by-Cycle Edge-Triggered Shutdown Circuitry
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony free. “Green” Device

Application(s)

  • Motor Control
  • AC-DC Power Supplies

Specifications & Technical Documents

Product Parameters

Inputs

HIN, LIN, SD

Offset Voltage Max (V)

600

Output Current IO- (Typ) (mA)

2500

Output Current IO+ (Typ) (mA)

2500

tF (Typ) (ns)

13

tOFF (Typ) (ns)

94

tON (Typ) (ns)

105

tR (Typ) (ns)

15

Related Content

Packages

Applications

Technical Documents

SPICE Model

Application Notes

Brochures and Flyers

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2664 2024-02-23 2024-08-23 Device End of Life (EOL)