Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT23

Back to DDZX5V1BQ

DDZX5V1BQ

SURFACE MOUNT PRECISION ZENER DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The device is a tight tolerance zener diode in SOT23 package.

Feature(s)

  • Very Sharp Breakdown Characteristics
  • 300mW Power Dissipation on FR-4 PCB
  • Very Tight Tolerance on VZ
  • Ideally Suited for Automated Assembly Processes
  • Very Low Leakage Current
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device
  • Qualified to AEC-Q101 Standards for High Reliability
  • PPAP Capable

Application(s)

  • Voltage Regulation for Automotive

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Configuration

Single

Power Rating(mW)

300

Nom VZ (V)

5.1

@ IZT (mA)

20 mA

Tol V (Typ) (%)

2 %

IR (µA)

5 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2545 2021-10-05 2022-01-05 Phenitec Wafer Manufacturing Site Change and Additional Wafer Source on Select Automotive Products
PCN-2462 2020-05-08 2021-04-11 Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive)