4-Channel Low Capacitance TVS Diode Array
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The D5V0X4U10LP is a high-performance device suitable for protecting four high-speed I/Os. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high-speed data lines. These devices are assembled in U-DFN2510-10 package and matched trace lengths necessary to maintain consistent impedance between high-speed differential lines such as USB 3.0 and HDMI.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Unidirectional |
Channel Input CapacitanceCT Typ (pF) | 0.4 pF |
Reverse Standoff Voltage VRWM(V) | 5 V |
Breakdown VoltageVBR Min(V) | 5.5 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | N/A µA |
Maximum Peak Pulse Current IPP @ 8x20μs Max | 3 |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 13 V |
VESD IEC61000-4-2 Contact Discharge(kV) | ±18 kV |