Surface-Mount Schottky Barrier Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This 250mA surface-mount Schottky barrier diode is housed in the SOT23 package. It offers low turn-on voltage, fast switching capability, and is designed with PN junction guard ring for transient protection.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Configuration |
Single |
Power Rating(mW) |
250 mW |
Peak RepetitiveReverse VoltageVRRM (V) |
40 V |
Forward VoltageDrop VF(V) |
0.75 |
@ IF(mA) |
0.1 mA |
Maximum ReverseCurrent IR (µA) |
2 µA |
@ VR (V) |
40 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |