Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT23

Back to BAT64AQ

BAT64AQ

Surface-Mount Schottky Barrier Diode

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This 250mA surface-mount Schottky barrier diode is housed in the SOT23 package. It offers low turn-on voltage, fast switching capability, and is designed with PN junction guard ring for transient protection.

Feature(s)

  • Low Turn-On Voltage
  • Fast Switching
  • PN Junction Guard Ring for Transient Protection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The BAT64Q/AQ/CQ/SQ are suitable for automotive applications requiring specific change control; these parts are AEC-Q101 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Configuration

Single

Power Rating(mW)

250 mW

Peak RepetitiveReverse VoltageVRRM (V)

40 V

Forward VoltageDrop VF(V)

0.75

@ IF(mA)

0.1 mA

Maximum ReverseCurrent IR (µA)

2 µA

@ VR (V)

40 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products