Diodes Incorporated — Analog and discrete power solutions
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

U DFN3030 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN3030-10

Back to AP7167

AP7167

1.2A Low Dropout Regulator with POK

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7167 is a 1.2A, adjustable output voltage, ultra-low dropout linear regulator. The device includes pass element, error amplifier, band-gap reference, current limit and thermal shutdown circuitry. The device is turned on when EN pin is set to logic high level. A Power-OK (POK) output is available for power sequence control. The characteristics of the low dropout voltage and low quiescent current make it suitable for low to medium power applications, for example, laptop computers, audio and video applications, and battery powered devices. The typical quiescent current is approximately 125μA. Built-in current-limit and thermal-shutdown functions prevent IC from damage in fault conditions. The AP7167 are available in DFN3030-10 and SO-8 packages.

Feature(s)

  • Wide input voltage range: 2.2V – 5.5V
  • 230mV very low dropout at 500mA load
  • 500mV very low dropout at 1A load
  • Very low quiescent current (IQ): 125μA typical
  • Adjustable output voltage range: 0.8V to 5.0V
  • Very fast transient response
  • High PSRR
  • Accurate voltage regulation
  • Current limiting and short circuit protection
  • Thermal shutdown protection
  • Stable with any type output capacitor ≥ 4.7μF
  • Ambient temperature range -40°C to 85°C
  • DFN3030-10 and SO-8EP: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/RoHS Compliant
  • Application(s)

  • Servers and laptops
  • Smart phone and PDA
  • MP3/MP4
  • Bluetooth headset
  • Low and medium power applications
  • FPGA and DSP core or I/O power
  • Specifications & Technical Documents

    Product Parameters

    Iq (typ) (µA)

    125

    Iq (max) (µA)

    180

    Operating Ambient Temperature (°C)

    -40 to 85

    AEC Qualified

    No

    Compliance (Only Automotive Supports PPAP)

    Standard

    Type

    LDO

    Output options

    Adjustable

    Iout (A)

    1.2

    Vin (Max) (V)

    5.5

    Vin (Min) (V)

    2.2

    Vout (min)

    0.8

    Vout (max)

    5.5

    Adjustable VFB (V)

    0.8

    Accuracy 25C

    3

    VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage

    0.8

    PSRR (dB) 1kHz

    60

    Enable Active

    Yes (High)

    Channels

    1

    Output Discharge

    No

    Power Good

    Open Drain

    Reverse Protection

    No

    VCTL Function

    No

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products