Diodes Incorporated — Analog and discrete power solutions
U DFN3030 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN3030-10

Back to Inactive Datasheet Archive

AP3427M (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3427M is a high efficiency step-down dual channel DC-DC voltage converter.

The AP3427M has integrated Soft Start (SS), Under Voltage Lock Out (UVLO), Thermal Shutdown Detection (TSD) and Short Circuit Protection are designed to provide reliable product applications.

Feature(s)

  • High Efficiency Buck Power Converter
  • Output Current: 1.0A/1.0A
  • Low RDS(ON) Internal Switches: 200mΩ (VIN=5V)
  • Adjustable Output Voltages from 0.6V to 0.9×VIN
  • Wide Operating Voltage Range: 2.5V to 5.5V
  • Built-In Power Switches for Synchronous Rectification with High Efficiency
  • Feedback Voltage: 600mV
  • 1.5MHz Constant Frequency Operation
  • Thermal Shutdown Protection
  • Low Drop-Out Operation at 100% Duty Cycle
  • Input Over Voltage Protection
  • No Schottky Diode Required

Application(s)

  • Post DC-DC Voltage Regulation
  • PDA and Notebook Computer

Specifications & Technical Documents

Product Parameters

Efficiency (%)

93

Frequency Typ (Hz)

1500

HS RDS(ON) (mΩ)

200

LS RDS(ON) (mΩ)

200

MaximumInput Voltage (V)

5.5

MinimumInput Voltage (V)

2.5

Output Current (A)

1

Output Voltage (V)

0.6 to 0.9xVIN

Quiescent Current Typ (μA)

0.22

Shutdown Current Typ (µA)

0.1

Type

Buck

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2505 2021-01-26 2021-07-26 Device End of Life (EOL)