Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT26

Back to Inactive Datasheet Archive

AP3105NL (NRND)

NRND = Not Recommended for New Design

Cost Effective Flyback PWM Controller

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3105NA/NV/NL/NR is a low startup current, current mode PWM controller with green-mode power-saving operation. The PWM switching frequency at normal operation is set with 65kHz typically and the dithering of frequency will also improve the EMI feature. When the load decreases, the frequency will reduce and when at a very low load, the IC will enter the ‘burst mode’ to minimize switching loss.
 
About 20kHz frequency switching is to avoid the audible noise as well as reducing the standby loss. The skip mode point can be adjusted through the external resistor connected to the current sense resistor. The AP3105NA/NV/NL/NR features a lot of functions such as the Leading-Edge Blanking (LEB) of the current sensing, internal slope compensation and several protection functions including cycle-bycycle current limit (OCP), VCC Over Voltage Protection (VOVP), OTP and OLP protection. The versatile latch function can be set by the customer through few components.
 
This IC is available in SOT26 package.

Application(s)

  • Switching AC-DC Adapter/Charger
  • ATX/BTX Auxiliary Power
  • Set-top Box(STB) Power Supply
  • Open Frame Switching Power Supply

Specifications & Technical Documents

Product Parameters

BNO

N/A

Gate OutputCurrent (mA)

350

HV Start-UpCircuit

No

LOVP

N/A

Maximum OscillationFrequency (kHz)

65

StartupCurrent (µA)

5

UVLOThresholdon/off (V)

15.5/8.6

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products