Diodes Incorporated — Analog and discrete power solutions
TSSOP 24EP Type A1 B

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TSSOP-24EP (Type A1-B)

Back to AL58263

AL58263

16-Channel, 16-Bit Grayscale PWM Dimming LED Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The AL58263 is a 16-channel constant-current LED driver with 16-bit grayscale Adaptive Pulse Density Modulation (APDM) and supports error diagnostics, power-saving functionality, and current gain control. This distinctive APDM technology abates the non-ideal IOUT distortion due to non-symmetric transient responses and enhances the refresh rate by efficiently separating the frame waveform.

The device operates over a 3V to 5.5V input voltage range, 15V output channel voltage, fast 25MHz DCK input, and delivers up to 55mA of high-accuracy current to each LED string. Each channel’s output current can be programmable through a digital interface individually. All channels’ output current can be set by one external sensing resistor, along with a 6-bit global current control register.

The AL58263 has built-in diagnostics and LED open/short protection, including error detection. These error results are stored in a register for the MCU to read out.

The AL58263 is available in the TSSOP-24EP (Type A1-B) and W-QFN4040-24/SWP (Type A1) packages, and is specified over the - 40°C to +85°C ambient temperature range.

Feature(s)

  • Input Voltage VDD: 3V to 5.5V
  • Output Current Range
    • 2~55mA/5V, 2~35mA/3.3V
    • ±0.1% Output current regulation capability
    • 6-bit global current control: from 12.5% to 200%
  • 16 Constant-Current Sink Output Channel
    • 16-bit grayscale resolution with Adaptive Pulse Density Modulation control
    • 15V rated output channels for long LED strings
    • Fast Transient Response—supports external grayscale clock with double edge up to 16MHz
    • ±1.5% (typ.) LED Current accuracy between channels
    • ±3% (typ.) LED Current accuracy between chips
    • Non-scramble waveform for high power LED application
    • Grayscale counter reset selection
    • Grayscale data synchronization selection
  • Diagnosis and Protections
    • Error detection includes LED Open, LED Short, Output port leakage, Output short-to-GND, Output short-to-Power and REXT short-to-GND
    • Error detection LEDs on at 0.1mA to avoid any flickering
    • Short detection threshold voltage selection (2/3/4/4.5V)
    • Sleep and 0-data mode to lower down the supply current
    • Pre-overtemperature warning
  • 4-Wire Serial Interface (LAT, DI, DO, DCK)
    • 25MHz clock frequency for data transfer
    • EMI reduction grayscale clock
    • Cascaded capability (Max 1,440 devices)
    • External GCK watchdog
    • Stagger outputs delay for EMI reduction
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available under a separate datasheet (AL58263Q).

Application(s)

  • Indoor and outdoor LED video displays
  • Variable message signs (VMS)
  • Traffic signs
  • Outdoor billboard signage
  • LCD display backlighting

Specifications & Technical Documents

Product Parameters

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Topology

Linear LED Driver

Minimum Supply Voltage (V)

3 V

Maximum Supply Voltage (V)

5.5 V

Maximum VOUT (V)

15 V

Number of Channels

16

Low Dropout VSAT (mV)

600@55mA (Typ) mV

Output Current (mA)

55 mA

Channel Max. Output Current (mA)

55 mA

Accuracy (%)

1.5 %

Control Interface/Protocols

4-Wire Synchronous Serial Interface

Diagnosis & Protection

LED Open/Short, Pre-OTP

Dimming (PWM)

PWM Dimming by Internal Register 16-Bit

Temperature Range (°C)

-40 to 85 °C

Moisture Sensitivity Level (MSL)

3

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products