NRND = Not Recommended for New Design
High Performance Low Noise Single Phase 5V/9V/12V/15V BLDC All-In-One Fan and Motor Driver with PWM Speed Control Standby Mode Overvoltage Protection and Thermal Shutdown
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Operating Voltage (V) | 2.4 to 18 V |
---|---|
SupplyCurrent (mA) | 3.17 mA |
Average OutputDrive Current (mA) | 500 mA |
Peak Output Current (mA) | 1000 mA |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 1.26 Ω |
Operating Point Bop Gauss (Min) | 5 |
Operating Point Bop Gauss (Typ) | 20 |
Operating Point Bop Gauss (Max) | 35 |
Release Point Brp Gauss (Min) | -35 |
Release Point Brp Gauss (Typ) | -20 |
Release Point Brp Gauss (Max) | - |
Soft-Switch | Yes |
Speed Control | VDD PWM |
Lock Detect, Shut-Down and Auto Start | Yes |
Frequency Generator (FG) and Rotation Detect | FG RD |
Operating Ambient Temperature (°C) | -40 to 105 °C |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |