Linear Hall Effect IC
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Output Type | Voltage Output |
Operating Voltage (V) | 3 to 8 V |
Average Supply Current (µA) | 3mA |
Typical Sensitivity (mV/Gauss) | 0.33 mV/Gauss |
Output Voltage Span (V) | 0.85 to 2.6 V |
Linearity of Span | 0.70% |
Null Output Voltage | VCC/2 |
Magnetic Flux Density Range Gauss (Min) | - |
Magnetic Flux Density Range Gauss (Typ) | ±3000 Typ |
Operating Ambient Temperature (°C) | -40 to 105 °C |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |
PCN-2695 | 2024-10-11 | 2025-01-10 | Additional Wafer Source (JKFAB), AT Site (JCET), BOM and POD |
PCN-2490 | 2020-10-22 | 2021-01-22 | Additional Wafer Source (LiteOn Semiconductor Corp.) |