Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

AH287 (Obsolete)

Two Phase 9V/12V/24V BLDC All-In-One Fan and Motor Driver with Output Zener Clamp

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

AH287 is a monolithic fan motor controller with Hall sensor’s capability. It contains two complementary open-drain drivers for motor’s coil driving, automatic lock shutdown and restart function relatively. Rotor-lock shutdown detection circuit turns off the output driver when the rotor is blocked to avoid coil overheat. Then, the automatic recovery circuit will restart the motor. These protected actions are repeated and periodic during the blocked period. Until the blocking is removed, the motor recovers and runs normally.

Feature(s)

  • On Chip Hall Sensor
  • Rotor-Locked Shutdown
  • Automatically Restart
  • Built-in Zener Protection for Output Driver
  • Operating Voltage: 3.8V to 28V
  • Output Current: IO(AVE) = 400mA
  • Lead Free Packages: SIP-4L and SOT89-5L
  • SIP-4L and SOT89-5L: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant
  • Specifications & Technical Documents

    Product Parameters

    Average OutputDrive Current (mA)

    500

    Frequency Generator (FG) and Rotation Detect

    -

    Lock Detect, Shut-Down and Auto Start

    Yes

    Operating Ambient Temperature (°C)

    -40 to 100

    Operating Point Bop Gauss (Max)

    60

    Operating Point Bop Gauss (Min)

    10

    Operating Point Bop Gauss (Typ)

    30

    Operating Voltage (V)

    3.8 to 28

    Peak Output Current (mA)

    700

    Release Point Brp Gauss (Max)

    -10

    Release Point Brp Gauss (Min)

    -60

    Release Point Brp Gauss (Typ)

    -30

    SupplyCurrent (mA)

    2

    Typical Total RDS(ON)(NMOS and PMOS Combined)

    2.25 @ 24V

    Typical Zener Breakdown Voltage (V)

    55

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products