IntelliFET High-Side Power Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXMS82120S14PQ is a dual-channel, high-side power switch in a SO-14EP exposed heatsink package incorporating protective and diagnostic functions.
The device comprises a monolithic n-channel vertical power MOSFET with integrated temperature and current sensors with a charge-pumped gate supply and has a low quiescent current in OFF state.
The device is enabled by active high 3.3V and 5V logic-level drive to the inputs. The device includes a diagnostic current-sense output proportional to load current and a defined diagnostic fault signal in case of overload operation, overtemperature, short-circuit or open-load conditions.
Protection Functions
Diagnostic Functions
Miscellaneous
Compliance (Only Automotive Supports PPAP) |
Automotive |
---|---|
Channels |
2 |
Operating Temp Max (°C) |
150 |
Operating Temp Min (°C) |
-40 |
RDS(ON) Max @TJ= 150°C (mΩ) |
240 |
RDS(ON) Typ. @TJ= 25°C (mΩ) |
100 |
Recommended Operating Voltage Max (V) |
18 |
Turn-OFF Time Max (μs) |
230 |
Turn-ON Time Max (μs) |
230 |
AEC Qualified |
Yes |
IL(NOM) (A) |
2.5 |
IL (SC) Min (A) |
10 |
KILIS Current Sense Ratio |
550 |
PTOT Max (W) |
1.8 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.