Diodes Incorporated — Analog and discrete power solutions
Back to Schottky (.5A and Above)

SDT20100CT

20A TRENCH SCHOTTKY RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The SDT20100 provides very low VF and extremely excellent reverse leakage stability at high temperatures.

Feature(s)

  • Low Forward Voltage Drop
  • Excellent High Temperature Stability
  • Soft, Fast Switching Capability

Application(s)

  • DC-DC Converters
  • AC-DC Adaptors

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
AEC Qualified No
Configuration Dual
MaximumAverageRectifiedCurrent IO (A) 20 A
@ TerminalTemperature TT (ºC) N/A ºC
Peak RepetitiveReverse VoltageVRRM (V) 100 V
Peak ForwardSurge CurrentIFSM(A) 150 A
Forward VoltageDrop VF(V) 0.71 V
@ IF (A) 10 A
Maximum ReverseCurrent IR (µA) 80 µA
@ VR (V) 100 V

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2562 2022-01-04 2022-04-04 Qualification of Additional Wafer Back Grinding and Back Metal Process Source (GFAB) for Select Discrete Products
PCN-2477 2020-08-17 2021-05-09 Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi
PCN-2450 2020-02-17 2020-05-17 Qualification of Assembly & Test Site Transfer, and Additional Assembly & Test Site for Select Discrete Products