8A SBR SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Super Barrier Rectifier (SBR) diode is designed to meet the stringent requirements of Automotive Applications.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
@ TerminalTemperature TT (ºC) |
N/A |
AEC Qualified |
Yes |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
8 |
Peak Repetitive Reverse Voltage VRRM (V) |
100 |
Peak Forward Surge Current IFSM (A) |
130 |
Forward VoltageDrop VF(V) |
0.88 |
@ IF (A) |
8 |
Maximum Reverse Current IR (μA) |
2 |
@ VR (V) |
100 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2576 | 2022-03-01 | 2022-06-01 | Wafer Diameter Change from 6 inch to 8 inch at Diodes Internal BCD (Shanghai) Micro-Electronics Limited (SFAB2) in Shanghai, China for Select Automotive Products |