Diodes Incorporated — Analog and discrete power solutions
Back to PI7C9X2G304SLQ

PI7C9X2G304SLQ

3-Port, 4-Lane, Slimline PCIe 2.0 Packet Switch

Overview

Description

The PI7C9X2G304SLQ is an Automotive compliant PCI Express® 2.0 3-port/4-lane PCI Express Switch specifically designed to be AEC-Q100 qualified and meet the latest low-power and lead (Pb)-free requirements. The PI7C9X2G304SLQ is a high-performance, cost-effective solution that can be implemented in systems such as Automotive Safety and Security, Traffic Mapping, Infotainment and Telematics platforms.
The PI7C9X2G304SLQ provides one x1 or x2 upstream port and two x1 downstream ports. The PI7C9X2G304SLQ provides users the flexibility to expand or fan-out from a wide range of Bridges such as Automotive MCU, FPGA, video processing and other application specification ICs.

Industry Specifications Compliance

  • AEC-Q100, Grade 3
  • PCI Express® Base Specification, Revision 2.1
  • PCI Express CEM Specification, Revision 2.0
  • PCI-to-PCI Bridge Architecture Spec., Rev 1.2
  • Advanced Configuration Power Interface (ACPI) Specification

Applications

  • Automotive Telematics and Infotainment System
  • Wire/Wireless Tele/Data Communication
  • In-vehicle Wireless AP/Router
  • V2V System
  • ADAS System
  • Video Surveillance System
  • Vehicle Navigation System
  • Safety and Security System
  • V2G System

Features

  • Integrated 100MHz Clock Buffer for each downstream port
  • Reliability, Availability and Serviceability
    • Supports Data Poisoning and End-to-End CRC
    • Advanced Error Reporting and Logging
    • IEEE 1149.1 JTAG interface support
  • Link Power Management
    • Supports L0, L0s, L1, L2, L2/L3Ready and L3 link power state
    • Active state power management for L0s and L1 state
  • Device State Power Management
    • Supports D0, D3Hot and D3Cold
    • 3.3V Aux Power support in D3Cold power state
  • Supports up to 512-byte maximum payload size
  • Power Dissipation: 650 mW typical in L0 normal mode and 200 mW typical in L1 mode
  • Automotive Temperature Range: -40°C to 85°C
  • MTBF: 50,927,360 hours
  • Package:
    • 128-pin LQFP 14mm x 14mm
  • Pb free and 100% Green

Enhanced Features:

  •  Programmable Driver Current and De-Emphasis Level at each individual port
  • 150ns typical latency for packet running through switch without blocking
  •  Supports “Cut-through”(Default) as well as “Store and Forward” mode for switching packets
  •  Advanced Power Savings
    o    Empty downstream ports are set to idle
    o    Clock to corresponding circuit is turned off when any port enters L1 or ASPM L1
    o    Supports Access Control Service (ACS) for peer-to-peer traffic
    o    Supports Address Translation (AT) packet for

    o    Supports Latency Tolerance Reporting (LTR) to improve Platform Power Management
    o    Supports Optimized Buffer Flush Fill (OBFF) to improve Platform Power Management

Specifications & Technical Documents

Product Parameters

Ports

3

Lanes

4

Power

0.7 w

Latency

150 ns

Ambient or Junction Temperature (°C)

-40 to 85

Compliance (Only Automotive Supports PPAP)

Automotive

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products