Diodes Incorporated — Analog and discrete power solutions
Back to PI7C9X2G1224GP

PI7C9X2G1224GP

12-port, 24-lane, PCIe 2.0 Packet Switch with GreenPacket Technology

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI7C9X2G1224GP is a 24-lane PCI Express 2.0 Switch with 12 PCI Express ports specifically designed to meet high performance and the latest GREEN low-power, lead (Pb)-free system requirements, such as Networking/ Telecom, Embedded, Server, Storage and other platforms. The PI7C9X2G1224GP supports 4 DMA channels and Non-Transparent port apply for high Performance, dual-host and fail over applications

The PI7C9X2G1224GP provides elastic configuration as below.
Upstream port      Downstream port
x4 PCIe 2.0                 8 x1 + 3 x4 PCIe 2.0
x4 PCIe 2.0               10 x2 PCIe 2.0
x4 PCIe 2.0                5 x4 PCIe 2.0
x8 PCIe 2.0                4 x4 PCIe 2.0
x8 PCIe 2.0                2 x4 + 1 x8 PCIe 2.0
x8 PCIe 2.0                2 x8 PCIe 2.0

Industry Specifications Compliance

  • PCI Express® Base Specification, Revision 2.1
  • PCI Express CEM Specification, Revision 2.0
  • PCI-to-PCI Bridge Architecture Spec., Rev 1.2
  • Advanced Configuration Power Interface (ACPI) Specification
  • SMBus interface support
  • I²C Slave interface support

Features

  • PCISIG PCI Express 2.1 certificated
  • Reliability, Availability and Serviceability
    • Supports Data Poisoning and End-to-End CRC
    • Advanced Error Reporting and Logging
  • Device State Power Management
    • Supports D0, D3Hot and D3Cold device power states
  • Advanced Power Savings
    • Empty downstream ports are set to idle
  • Support programmable Non-Transparent mode
  • Support Four DMA Channels
  • Support Multicast
  • Integration clock buffer for any 5 downstream ports
  • Programmable driver current and de-emphasis level at each individual port
  • Port Arbitration: Round Robin (RR), Weighted RR and Time-based Weighted RR
  • Extended Virtual Channel capability
    • Two Virtual Channels (VC) and Eight Traffic Class (TC) support
    • Independent TC/VC mapping for each port
  • Supports Isochronous Traffic
    • Isochronous traffic class mapped to VC1 only
  • Supports “Cut-through”(Default) as well as “Store and Forward” mode for switching packets
  • Supports up to 512-byte maximum payload size
  • Power Dissipation: 2.1 W typical in L0 normal mode
  • Industrial Temperature Range: -40o to 85oC
  • MTBF: 50,927,360 hours
  • Package: 324-pin HSBGA 19mm x 19mm
    • Pb free and 100% Green

Enhanced Features

  • 150ns typical latency for packet running through switch without blocking
  • Link Power Management
    • Supports L0, L0s, L1, L2, L2/L3Ready and L3 link power states
    • Active state power management for L0s and L1 states
  • Supports Device Specific PME Turn-Off Message for each downstream port
  • Support Access Control Service (ACS)
  • Support peer-to-peer traffic thru DMA
  • Support Address Translation (AT) packet for SR-IOV application
  • Support Alternative Routing ID Interpretation (ARI)
  • Support Serial Hot Plug Controller

Application

  • Networking Switch Router
  • Wired/ Wireless Telecom/ data communication
  • Control plane
  • NAS/ Storage
  • Server
  • Embedded system
  • HBA / Combo cards
  • IPC/ Industrial control
  • Printer/ MFP/ Peripheral
  • Surveillance/ Security
  • Fail-Over system

 

 

 

 

Specifications & Technical Documents

Product Parameters

Ports

12

Lanes

24

Power

2.1 w

Latency

150 ns

Ambient or Junction Temperature (°C)

-40 to 85

Compliance (Only Automotive Supports PPAP)

Standard

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products