Low Power 2-Output PCIe 6.0/5.0 Clock Generator With On-Chip Termination to support Zout=85 Ohm
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES PI6CG33202C is a 2-output very low power PCIe Gen1/Gen2/Gen3/Gen4/Gen5/Gen6 clock generator. It uses 25MHz crystal or CMOS reference as an input to generate the 100MHz low power differential HCSL outputs with on-chip terminations. The on-chip termination can save 8 external resistors and make layout easier. An additional buffered reference output is provided to serve as a low noise reference for other circuitry.
It uses Diodes' proprietary PLL design to achieve very low jitter that meets PCIe Gen1/Gen2/Gen3/Gen4/Gen5/Gen6 requirements. It also provides various options such as different slew rate and amplitude through SMBUS so that users can configure the device easily to get the optimized performance for their individual boards. The device also supports selectable spread-spectrum options to reduce EMI for various applications
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Generator |
Input Type(s) | Crystal, CMOS |
Additive Jitter (ps) | <0.15 |
Number of Outputs | 2 |
Maximum Output Frequency (MHz) | 100 |
Output Type(s) | Low Power HCSL |
Skew (PS) | 50 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.