Diodes Incorporated — Analog and discrete power solutions
Back to PI6CG182Q

PI6CG182Q

Very Low Power 1.8V, 2-Output PCIe 4.0 Clock Generator for Automotive Applications

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6CG182Q is an 2-output very low power PCIe Gen1/Gen2/Gen3/ Gen4 clock generator. It uses 25MHz crystal or CMOS reference as an input to generate the 100MHz low power differential HCSL outputs with on-chip terminations. The on-chip termination can save 8 external resistors and make layout easier. An additional buffered reference output is provided to serve as a low noise reference for other circuitry.


It uses Diodes' proprietary PLL design to achieve very low jitter that meets PCIe Gen1/Gen2/Gen3/Gen4 requirements. It also provides various options such as different slew rate and amplitude through strapping pins or SMBUS so that users can configure the device easily to get the optimized performance for their individual boards. The device also supports selectable spreadspectrum options to reduce EMI for Automotive applications.

Feature(s)

  • 1.8V supply voltage
  • Crystal/CMOS input: 25 MHz
  • 2 differential low power HCSL outputs with on-chip termination
  • Individual output enable
  • Reference CMOS output
  • Programmable Slew rate and output amplitute for each output
  • Differential outputs blocked until PLL is locked
  • Selectable 0%, -0.25% or -0.5% spread on differential outputs
  • Strapping pins or SMBus for configuration;
  • 3.3V tolerant SMBus interface support
  • Very low jitter outputs
    • Differential cycle-to-cycle jitter <50ps
    • Differential output-to-output skew <50ps
    • PCIe Gen1/Gen2/Gen3/Gen4 compliant
    • CMOS REFOUT phase jitter is < 1.5ps RMS

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Function

Generator

Input Type(s)

Crystal, CMOS

Additive Jitter (ps)

<0.5

Number of Outputs

2

Maximum Output Frequency (MHz)

100

Output Type(s)

Low Power HCSL

Skew (PS)

50

Supply Voltage (V)

1.8

Ambient or Junction Temperature (°C)

-40 to 105

Related Content

Packages

Technical Documents

Application Notes

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products