Diodes Incorporated — Analog and discrete power solutions
Back to PI6CB332001A

PI6CB332001A

20-Output PCIe 4.0/5.0/6.0 Clock Buffer With On-chip Termination

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6CB332001A is a 20-output, very low-power, PCIe® 1.0/2.0/3.0/4.0/5.0/6.0 clock buffer. The device is capable of distributing the reference clocks for UPI, SAS, SATA, and other applications. It takes a reference input to fanout twenty 100MHz low-power differential HCSL outputs with on-chip terminations. The on-chip termination can save 80 external resistors and make layout easier. OE pins combined with SMBus bits, as well as a 3-wire side band interface, provide easier power management for each output. All OE pins are power down tolerant, which allows the OE pins to be driven by external signals when the device is in a power down or reset condition. The device must reset and power up properly if these pins are driven to any valid voltage prior to the assertion of VDD or PWRGD#.

The device uses Diodes' proprietary design to achieve very low jitter that meets PCIe 1.0/2.0/3.0/4.0/5.0/6.0 requirements.

Feature(s)

  • Supports Intel's DB2000QL Spec
  • 3V Supply Voltage
  • HCSL Input: 100MHz (Typical), up to 400MHz
  • 20 Differential Low-power HCSL Outputs with On-chip Termination
  • Two Output Enable Control Modes
    • Traditional 8 OE# Pins with Power Down Tolerance and 20 SMBus bits
    • Simple 3-wire Side-Band Interface Real-time Control
  • SMBus Interface Support
  • Spread Spectrum Tolerant
  • Very Low Jitter Outputs
    • Differential Additive Phase Jitter: DB2000Q <30fs RMS
    • Differential Additive Phase Jitter: PCIe 4.0 <30fs RMS
    • Differential Additive Phase Jitter: PCIe 5.0 <30fs RMS
    • Differential Additive Phase Jitter: PCIe 6.0 <16fs RMS
    • PCIe 1.0/2.0/3.0/4.0/5.0/6.0 Compliant
  • Differential Output-to-output Skew <50ps
  • Low Propagation Delay: <3ns
  • Industrial Temperature Support: -40°C to 85°C
  • Packaging (Pb-free & Green):
    • 80-lead 6x6mm dual-row aQFN
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen- and Antimony-Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

20

Output Type(s)

HCSL

Maximum Output Frequency (MHz)

100

Additive Jitter (ps)

0.05

Supply Voltage (V)

3.3

Input Type(s)

HCSL

Skew (PS)

50

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Application Information

SPICE/IBIS Model Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.