Diodes Incorporated — Analog and discrete power solutions
Back to PI6C49X0202

PI6C49X0202

1 to 2 LVCMOS Fanout Buffer

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6C49X0202 is a low skew, 1-to-2 LVCMOS/ LVTTL High Performance Fanout Buffer. The PI6C49X0202 has a single ended clock input. The single ended clock input accepts LVCMOS or LVTTL input levels. The PI6C49X0202 features a pair of LVCMOS/LVTTL outputs. Guaranteed output and part-to-part skew characteristics make the PI6C49X0202 ideal for clock distribution applications demanding well defined performance and repeatability.

Feature(s)

  • 2 LVCMOS/LVTTL Outputs
  • LVCMOS/LVTTL Clock Input Accepts LVCMOS or LVTTL Input Levels
  • Maximum Output Frequency: 250MHz
  • Output Skew: 25ps (typical)
  • Part-to-Part Skew: 250ps (typical)
  • Full 3.3V, 2.5V Operation Modes
  • Ambient Operating Temperature: -40°C to 85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 8-pin, SOIC (W)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

2

Output Type(s)

LVCMOS

Maximum Output Frequency (MHz)

250

Additive Jitter (ps)

0.07

Supply Voltage (V)

2.5, 3.3

Input Type(s)

LVCMOS

Skew (ps)

80

Ambient or Junction Temperature (°C)

-40 to 85 °C

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.