Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

Back to PI6C49CB02Q

PI6C49CB02Q

Automotive dual output CMOS clock buffer

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6C49CB02Q is an automotive qualified low skew, 1-to- 2 LVCMOS/LVTTL High Performance Fanout Buffer. The PI6C49CB02Q has a single ended clock input. The single ended clock input accepts LVCMOS or LVTTL input levels. The PI6C49CB02Q features a pair of LVCMOS/LVTTL outputs. Guaranteed output and part-to-part skew characteristics make the PI6C49CB02Q ideal for clock distribution applications demanding well defined performance and repeatability.

Feature(s)

  • 2 LVCMOS / LVTTL outputs
  • LVCMOS / LVTTL clock input accepts LVCMOS or LVTTL input levels
  • Maximum output frequency: 250MHz
  • Output skew: 25ps (typical)
  • Part-to-part skew: 250ps (typical)
  • Small 8 lead SOIC package saves board space
  • Full 3.3V and 2.5V operating supply
  • AEC-Q100 Qualified
  • Automotive Grade 2 temperature range (-40 to 105 °C)
  • Automotive Grade 3 temperature range (-40 to 85 °C)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free “Green” Device (Note 3)
  • The PI6C49CB02Q is suitable for automotive applications requiring specific change control and is AEC-Q100 qualified,
    has a grade 2, -40 to 105 °C temperature rating and grade 3, -40 to 85 °C temperature rating, is PPAP capable, and is
    manufactured in IATF16949:2016 certified facilities.
  • Package: 8-Pin, SOIC (W)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Function

Buffer

Number of Outputs

2

Output Type(s)

LVCMOS/LVTTL

Maximum Output Frequency (MHz)

250

Additive Jitter (ps)

0.1

Supply Voltage (V)

2.5, 3.3

Input Type(s)

LVCMOS/LVTTL

Skew (ps)

250

Ambient or Junction Temperature (°C)

-40 to 105 °C

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2586 2022-06-08 2022-09-08 Qualified Additional Wafer Fab Backend IMD Material and Process - Automotive
PCN-2465 2020-07-02 2020-10-02 Additional Qualified Plating Source - Automotive