Diodes Incorporated — Analog and discrete power solutions
TQFN 16

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZH16) MSL1 Sn

Back to PI5USB2546A

PI5USB2546A

USB Charging Controller with Integrated Power Switch Supporting 2.4A, 1 Port for CDP and SDP Support

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI5USB2546A series is USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D-) switch. PI5USB2546A provides the electrical signatures on D+/D- to support charging scheme listed under device feature section. This series is compatible with both popular BC1.2 compliant and non-BC1.2 compliant devices.

System wake up (from S3) with a mouse/keyboard (both low and full speed) is fully supported in PI5USB2546A. Additionally, PI5USB2546A supports two distinct power management features, namely, power wake and port power management (ppm) through /STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM manages port power in multi-port applications.

The PI5USB2546A series 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.

Feature(s)

  • Two separate current limiting channels
  • Supports CDP/DCP Modes per USB Battery Charging Specification 1.2
  • Supports Shorted Mode per Chinese Telecommunication Industry Standard YD/T1591-2009
  • Supportsnon-BC1.2 Charging Modes by Automatic Selection
    • Divider-1A mode
    • Divider-2A mode
    • Divider-2.4A mode
    • DCP-1.2V mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wake up
  • Automatic SDP/CDP Switching for Devices that do not request for theCDP Ports
  • Load Detection for Power Supply Control in S4/S5 Charging and Port Power Management in all Charge Modes
  • Compatible with USB 2.0/3.0 Power Switch requirements
  • Integrated 73-m. (Typ.) High-Side MOSFET
  • Adjustable Current-Limit up to 3A(Typ.)
  • Operating Range:4.5V to 5.5V
  • Max Device Current
    • 2µA at Device Disabled
    • 270µA at Device Enabled
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Device Package: TQFN 3.0x3.0-16ZH

Application(s)

  • USB Ports (Host and Hubs)
  • Notebook and Desktop PCs
  • Universal Wall Charging Adapters

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

1-Port

Differential Channels

N/A

HotInsertion

No

Lanes

1

OtherFeatures

Controller+ Power Switch, Charging and Data Transfer

Rail-to-Rail

Yes

Signal Type

N/A

Single Ended Channels

N/A

Type

USB Charger

Voltage

5

Related Content

Packages

Protocols

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2510 2021-02-26 2021-05-26 Qualified Additional A/T Sites, Fab Site and Data Sheet Change