Diodes Incorporated — Analog and discrete power solutions
U QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN ( ZUA10 ) MSL 1 PPF

Back to PI5A23157

PI5A23157

Dual Channel SPDT Analog Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ PI5A23157 is a Dual SPDT Analog Switch. The device can be used as an analog switch or as a low-delay bus switch, and has a wide operating power supply voltage, 1.65V to 5.5V.

Break-before-make switching prevents both switches being enabled simultaneously. This eliminates signal disruption during switching.

Feature(s)

  • CMOS Technology for Bus and Analog Applications
  • Low propagation delay
  • Low typical On-Resistance
  • Signal passing bandwidth, 220 MHz
  • Wide VDD Range: 1.65V to 5.5V
  • Rail-to-Rail Signal Range
  • High Off Isolation: -65dB @ 10MHz
  • Crosstalk Rejection Reduces Signal Distortion: -66dB @ 10MHz
  • Break-Before-Make Switching
  • Extended Industrial Temperature Range: -40°C to 125°C
  • ESD protection: 2kV(HBM)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green): 10-pin UQFN (ZUA), 2mm x 1.5mm, 10-pin MSOP (U), 3mm x 3mm

Application(s)

  • Sample-and-hold circuits
  • Battery-powered equipment
  • Audio and video signal routing
  • Communication circuits

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

2-Channel SPDT

Differential Channels

0

HotInsertion

No

Lanes

N/A

Rail-to-Rail

Yes

Signal Type

Single Ended

Single Ended Channels

1

Type

SPDT

Voltage

1.65V to 5.5V

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products