Diodes Incorporated — Analog and discrete power solutions
Back to PI3WVR648

PI3WVR648

2:1 MIPI 4-Data Lane, 4.5Gbps(D-PHY) Switch

Description

Diodes’ PI3WVR648 is a four-data-lane MIPI switch. This 10 channel single-pole, double-throw (SPDT) switch is optimized for switching between two high-speed (HS) or low-power (LP) MIPI signal. The PI3WVR648 is designed for the MIPI specification and allows connection to CSI/DSI, C-PHY/D-PHY module.

Application(s)

  • Cellular Phones, Smart Phone
  • Tablets
  • Laptops
  • Displays

Feature(s)

  • 5-lane, 2:1 switches that support D-PHY and C-PHY
  • Data rate support: up to 3.5Gsps C-PHY, up to 4.5Gb/s D-PHY.
  • Bandwidth: 6.0 GHz Typical
  • Input Signals 0 to 1.3V
  • ICCZ: 1μA Maximum
  • ICC: 15μA Typical
  • Skew of Opposite Transitions of the Same Output: 2ps Typical
  • VDD Operating Range: 1.5V to 5V
  • ESD Tolerance: 2kV HBM
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Packaging (Pb-free & Green):

– 36-Pin, WLCSP (GEA)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Analog or Digital?

Analog

Configuration

SPDT

Differential Channels

10

Lanes

5

Signal Type

Differential

Control Interface/Protocols

D-PHY/C-PHY

Voltage(V)

1.5 to 5.0

Ron (Typ) (Ω)

5

Icc (Typ) (µA)

15

Ambient or Junction Temperature (°C)

-40 to 85

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.