Diodes Incorporated — Analog and discrete power solutions
W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3060-40 (ZLC40) MSL1

W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3060-40 (ZLC40) MSL1

W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3060-40 (ZLC40) MSL1

Back to PI3WVR14412Q

PI3WVR14412Q

20Gbps 1:2 Signal Switch For DP2.1, HDMI2.1, MIPI DPHY/CPHY, USB3.2

Description

The PI3WVR14412Q is a multi-standard video switch with wide voltage range capability. It supports DisplayPort 1.3/1.4/2.1, HDMI 1.4/2.0/2.1, MIPI DPHY/CPHY, USB3.2, and emerging and proprietary standards.

The PI3WVR14412Q can pass high-speed signals up to 1.2V peak-to-peak differential, with a common-mode voltage from 0 to VDD for TMDS signal.

The wide voltage range allows DC-coupled multi-standard operation. Eliminating AC coupling capacitors saves board space and improves signal integrity for dense PCB design.

In addition to four high-speed lanes, the PI3WVR14412Q also switches the DDC and HPD signals or AUX and HPD signals using the DDC/ AUX and HPD channel switch.

Feature(s)

  • Supports DP2.1, HDMI2.1, MIPI DPHY/CPHY, USB3.2, LVDS Electrical Standard Compatible
  • Data Rate Up to 20Gbps for 4-Lanes of High-Speed Channel
  • Supports DDC and HPD Switch @ HDMI
  • Supports Up to 720Mbps AUX Channel @ DP
  • Insertion Loss: -2.0dB @10GHz
  • Return Loss: -10dB @10GHz
  • Low Channel-to-Channel Crosstalk: -30dB @10GHz
  • Low Off-Isolation: -15dB @10GHz
  • Low Bit-to-Bit Skew: 5ps @Typical
  • Power Supply: 3.3V
  • Supports AEC-Q100 Grade 2, -40°C to 105°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The PI3WVR14412Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 40-Pin, TQFN (ZLC), 0.4mm pitch

Application(s)

  • Advanced Driver Assistance Systems (ADAS)
  • Automotive Infotainment & Cluster
  • Rear Seat Entertainment
  • Automotive Head Units
  • Aerospace & Defense

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Analog or Digital?

Analog

Configuration

1:2 Mux/Demux

Differential Channels

8, 4

HotInsertion

N/A

Lanes

8, 4

Signal Type

Differential

Single Ended Channels

N/A

Type

SPDT

Voltage

3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.