6Gbps 4-Lane DP1.2 / HDMI 2.0 Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3WVR12412 is a multi-standard video switch with wide voltage range capability. It supports HDMI 2.0, DisplayPort 1.2, and emerging and proprietary standard. PI3WVR12412 can pass high-speed signals up to 1.2 V peak-topeak differential with a common-mode voltage from 0 to 3.4V for TMDS signal. The wide voltage range allow DC-coupled multi-standard operation. Eliminating AC coupling capacitors saves board space and improves signal integrity for dense PCB design. The high speed channels can also pass 0V-3.3V CMOS signals up to 1MHz. In addition to four high-speed lanes, PI3WVR12412 also switches the DDC and HPD signals or AUX and HPD signals using the DDC/ AUX and HPD channel mux/demux.
Analog or Digital? | Analog |
---|---|
Channels | 8,4 |
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | 1:2/2:1 Mux/Demux |
Differential Channels | 8,4 |
HotInsertion | 0 |
Lanes | 8,4 |
Lanes/Ports | 8,4 |
OtherFeatures | None |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | N/A |
Ambient or Junction Temperature (°C) | -40 to 105 |
Type | SPDT |
Voltage | 3.3 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |