Diodes Incorporated — Analog and discrete power solutions
Back to PI3USB9281C

PI3USB9281C

USB Port Protection with Charger Detection

Overview

Description

PI3USB9281C provides external detection for any USB-device. The part can detect various chargers available in the market, MHL accessories, OTG accessories, and car-chargers per the CEA936 spec. It also integrates a power switch with over-voltage and over-current protections. The VBUSIN input pin can tolerate voltages up to 28V, which is important for USB3.0-PowerDelivery enabled ports. The new USB-3.0-PowerDelivery specification supports voltages up to 20V. The PI3USB9281C can operate over a temperature range of -40°C to +85°C. Typical applications involve portable & consumer applications, such as tablet, smart phones, digital cameras, and notebooks with integrated Li-ion batteries that charge via USB connectors.

Features

  • USB-device charger detector
  • Can tolerate USB3.0-PD with VBUS = 20V
  • USB Charging-type detection
  • Battery Charging 1.2 (BC1.2) – DCP
  • Battery Charging 1.2 (BC1.2) – CDP
  • Battery Charging 1.2 (BC1.2) – SDP
  • Apple 1A, 2A & 2.4A dedicated chargers
  • Samsung-Fast chargers
  • YD/T-1951 dedicated chargers
  • CEA-936 Carkit#1 and #2 chargers
  • Integrated Power FET
  • VBUS Tolerance up to 28V
  • 1.7A Over-Current Protection (OCP)
  • VBUS Over-Voltage Protection (OVP)
  • Non-charging Accessory Detection
  • USB On-The-Go (OTG) detection
  • Mobile HDMI Link (MHL) device detection
  • Wide Supply Voltage Range 3V to 5.5V
  • I²C Programmability
  • Small Package:
    - CSP 1.5x2.0-15L
    - UQFN 3x4x0.5mm 20L

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Analog or Digital?

Analog

Configuration

N/A

Differential Channels

1

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Differential and Single Ended

Single Ended Channels

1

Type

SPST

Voltage

3.3, 5

Related Content

Quality Documentation
Applications

Protocols

Technical Documents

Application Information

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2554 2021-11-15 2022-02-15 Qualified Additional Assembly & Test (A/T) Sites, Bill of Material (BOM) and updated Data Sheets for Package Outline
Dimension Change