Diodes Incorporated — Analog and discrete power solutions
Back to Signal Integrity - ReDrivers™/Repeaters

PI3UPI1608

3.3V 16Gbps 8-Channel PCIe 4.0 and UPI Linear ReDriver with Coupling Capacitors

Description

The PI3UPI1608 is an 8-differential channel linear ReDriver that supports data rates up to 16Gbps. The device has an integrated 0.22uF coupling capacitors at both the ReDriver inputs and outputs to simplify signal routing and PCB layout. The linear ReDriver is protocol-agnostic and transparent to system link training. The on-chip CTLE equalizer, flat gain and output swing linearity settings provide programmable capability for signal integrity optimization on jitter reduction and eye opening. User can select either I2C control or pin-control mode to fit their system design.

Feature(s)

  • Protocol-agnostic linear ReDriver with data rate up to 16Gbps
  • Linear CTLE gain compensation to help RX DFE achieve low BER
  • Integrated 0.22uF (+/- 20% max. tolerance) coupling capacitors at Rx inputs and Tx outputs
  • 8-differential channels, x4 lane PCIe Gen1 to Gen4 in 16Gbps PCie 4.0 and UPI applications
  • Per-channel selectable adjustment of receiver equalization, output swing and flat gain
  • Per-channel Activity Detector with selectable input termination of 50Ω to VCC or 78KΩ to VbiasRX for active or power-saving modes
  • Per-channel Output Termination Detector on power-up with selectable output termination of 50Ω to VCC, 4KΩ to VbiasTX and high impedance for active or power saving modes
  • Single-ended mode receiver detection
  • Pin-mode or I2C selectable device programming
  • Pin-strap value latched to I2C registers
  • Two I2C Master or Slave selections
  • 3-bit selectable addresses for I2C to support maximum of 4 slave devices
  • 220mW typical per-channel power dissipation with a 1200mVpp output swing
  • Single power supply of 3.3V
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified
    facilities), please contact us or your local Diodes
    representative.
    https://www.diodes.com/quality/product-definitions/

ReDriver is a trademark of Diodes Incorporated.

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

8

Data Rate (Gbps)

16

Lanes/Ports

4

Output Swing Max (mV)

750

Programming Interface(s)

Pinstrap, I2C master/Salve

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products