Diodes Incorporated — Analog and discrete power solutions
W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZLD40)

W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZLD40)

W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZLD40)

Back to 訊號完整性 - ReDriver/ 訊號中繼器 / 調節器

PI3EQX16621

16Gbps, 4-Channels PCIe Mux ReDriver

Description

The PI3EQX16621 is a low-power, high-performance 16Gbps
4-channel Mux ReDriver™.

The 4-Channel Mux ReDriver

The ReDriver provides programmable equalization, swing, and flat gain to optimize performance over a variety of physical mediums by reducing intersymbol interference. The ReDriver supports two 100Ω differential CML data I/Os between the
Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. A low-level
input signal detection and output squelch function is provided for each channel. Each channel operates fully independently. The channels’ input signal level determines whether the output is active.

The ReDriver also includes an adaptive power management feature to maximize battery life for power-sensitive consumer devices.

Feature(s)

  • 16Gbps Serial Link with Linear Equalizer
  • Full Compliancy to PCIe Gen 1 to Gen 4 Standard
  • Supporting Four Differential Channels
  • 2 to 1 Mux
  • Adjustable Output Linear Swing, Flat Gain, and Equalization via Pin Control
  • 100Ω Differential CML I/Os
  • Automatic Receiver Detect
  • Rate and Coding Agnostic
  • Transparent to Link Training
  • Supply Voltage 3.3V
  • Temperature Range: 0°C to 70°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Packaging (Pb-free & Green):
    • 40-Contact, ZLD40 (TQFN)

Application(s)

  • High End Motherboard
  • Workstation

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
Channels 4
Data Rate (Gbps) 16
Lanes/Ports 4
Output Swing Max (mV) 1200
Programming Interface(s) Pinstrap

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availablity