Diodes Incorporated — Analog and discrete power solutions
U QFN2545 34 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN (ZTF34) MSL1

U QFN2545 34 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN (ZTF34) MSL1

U QFN2545 34 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN (ZTF34) MSL1

Back to PI3EQX1004E

PI3EQX1004E

2 Ports USB 3.2 Gen 2 10Gbps ReDriver, Ultra small package type

Description

The PI3EQX1004E is a low power, high performance 10.0 Gbps 2-Port USB 3.2 Gen 2 linear ReDriver™ designed specifically for the USB 3.2 Gen 2 protocol.

The device provides programmable equalization, and flat gain to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI3EQX1004E supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. Each channel operates fully independently. The channels’ input signal level determines whether the output is active.


The PI3EQX1004E also includes an automatic receiver detect function. The receiver detection loop will be active again if the corresponding channel’s signal detector is idle for longer than 7.3ms. The channel will then move to Unplug Mode if load not detected, or it will return to Low Power Mode (Slumber Mode) due to inactivity.

Feature(s)

  • 5 & 10Gbps serial link with linear equalizer
  • USB 3.2 Gen 2 and USB 3.2 Gen 1 Compatible
  • Full Compliancy to USB 3.2 Gen 2 Super Speed Standard
  • Four 10Gbps differential signal pairs
  • Pin Adjustable Receiver Equalization
  • Pin Adjustable Flat Gain
  • 100Ω Differential CML I/O’s
  • Automatic Receiver Detect
  • Auto “Slumber” mode for adaptive power management
  • Single Supply Voltage: 3.3V
  • Patented Technology
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Packaging:
    • 34-pin, UQFN 2.5 x 4.5mm (ZTF34)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

10

Lanes/Ports

2

Output Swing Max (mV)

1000

Programming Interface(s)

Pinstrap

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.