Diodes Incorporated — Analog and discrete power solutions
Back to PI3EQX1002E

PI3EQX1002E

1 Ports USB 3.2 Gen 2 10Gbps ReDriver, Ultra small package type

Description

The PI3EQX1002E is a low power, high performance 10.0 Gbps 1-Port USB 3.2 linear ReDriver™ designed specifically for the USB 3.2 protocol.

The device provides programmable equalization, swing, and flat gain to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI3EQX1002E supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. Each channel operates fully independently. The channels’ input signal level determines whether the output is active.

The PI3EQX1002E also includes an automatic receiver detect function. The receiver detection loop will be active again if the corresponding channel’s signal detector is idle for longer than 7.3mS. The channel will then move to Unplug Mode if load not detected, or it will return to Low Power Mode (Slumber Mode) due to inactivity.

Feature(s)

  • 10Gbps serial link with linear equalizer
  • USB 3.1 and USB 3.0 Compatible
  • Full Compliancy to USB 3.2 SuperSpeed Standard
  • Two 10Gbps differential signal pairs
  • Pin Adjustable Receiver Equalization
  • Pin Adjustable output linear swing
  • Pin Adjustable Flat Gain
  • 100Ω Differential CML I/O’s
  • Automatic Receiver Detect
  • Auto “Slumber” mode for adaptive power management
  • Single Supply Voltage: 3.3V
  • Patented Technology
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Packaging:

- 24-pin, TQFN 2.5x2.5 mm (ZR24)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

2

Data Rate (Gbps)

10

Lanes/Ports

1,1

Output Swing Max (mV)

1000

Programming Interface(s)

Pinstrap

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.