Diodes Incorporated — Analog and discrete power solutions

Description

The PI3DBS16215 is a 4-to-2 differential channel multiplexer/demultiplexer switch. This solution can switch multiple signal types up to data rate of 20Gbps. Using a unique design technique, Diodes is able to minimize the impedance of the switch, so the attenuation observed through the switch is minimal. The unique design technique also offers a layout targeted for USB3.0, USB3.1, 10GE, Thunderbolt 3, and SAS3.0 signals, which minimizes the channelto- channel skew as well as channel-to-channel crosstalk as required by high-speed signals.

Feature(s)

  • Two Differential Channel, 2:1 Mux/DeMux
  • Up to 20Gbps for Applications Including USB3.0, USB3.1, 10GE, Thunderbolt 3, and SAS3.0
  • Bidirectional Operation
  • 3dB Bandwith: 14 GHz
  • Low Bit-to-Bit Skew, 1ps typ
  • Low Channel-to-Channel Skew, 7ps typ
  • Low Insertion Loss: -1.3dB @ 5GHz, -1.3dB @ 8GHz,
  • -2dB @ 10GHz
  • Return Loss: -21dB @ 5GHz, -13dB @ 8GHz, -9dB @ 10GHz
  • Low-Power Consumption - 300μA typ
  • Supply Voltage 3.3V
  • Industrial Temperature Range: -40°C to 85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Packaging (Pb-free & Green):

- 20-contact, TQFN (ZBB20), 2.5mm × 4.5mm

Application(s)

  • Routing high-speed differential signals, such as USB3.1 Gen 2, SAS3, PCIe4, TB3

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux, 2:1: 2-Differential Channel

Differential Channels

2

Lanes

1

Type

SPDT

Voltage

3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products