Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI2EQX502E (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI2EQX502E is a low power, high performance 5.0 Gbps signal ReDriver designed specifically for the USB 3.0 protocol.  The device provides programmable equalization and De-Emphasis to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference.  
PI2EQX502E supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.  
The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver.  A low-level input signal detection and output squelch function is provided for each channel. Each channel operates fully independently. The channels’ input signal level (on xI+/-) determines whether the output is active.  
The PI2EQX502E also includes an automatic receiver detect function.  The receiver detection loop will be active again if the corresponding channel’s signal detector is idle for longer than 7.3mS.
The channel will then move to Unplug Mode if load not detected, or it will return to Low Power Mode (Slumber Mode) due to inactivity.

Feature(s)

  • USB 3.0 compatible
  • Full Compliancy to USB3.0 Super Speed Standard
  • Two 5.0Gbps differential signal pairs
  • Adjustable Receiver Equalization
  • 100Ω Differential CML I/O’s
  • Pin Configured Output Emphasis Control
  • Input signal level detect and squelch for each channel
  • Automatic Receiver Detect 
  • Low Power : ~205mW 
  • Auto “Slumber” mode for adaptive power management
  • Single Supply Voltage: 1.8V
  • Packaging: 16-Pin TQFN 3 x 3 mm

Specifications & Technical Documents

Product Parameters

Channels

2

Data Rate (Gbps)

5

Lanes/Ports

1

Output Swing Max (mV)

1200

Programming Interface(s)

Pinstrap

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products