Diodes Incorporated — Analog and discrete power solutions
W LGA4528 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-LGA4528-32 (FLA32) MSL3

W LGA4528 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-LGA4528-32 (FLA32) MSL3

W LGA4528 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-LGA4528-32 (FLA32) MSL3

Back to PI2DPX2020

PI2DPX2020

1.8V 20Gbps USB4/TBT4/DP2.1(UHBR20) DP-Alt Linear Redriver

Description

The DIODES™ PI2DPX2020 is a 20Gbps non-blocking USB Type-C DP-Alt mode linear ReDriver in a 4-to-4 configuration operated by a 1.8V power supply. It supports multiple operation modes through I2C bus settings for single-port USB4 Gen 3, dual-port USB4 Gen 3x2, 1-port USB4 Gen 3/2-lane DP2.0 (UHBR20) and 4-lane DP2.0 (UHBR20). It swaps the high speed channels under the flip and non-flip plug connection in compliance to Type-C connector with the integrated AUX crossbar switch for SBU pins.

The non-blocking linear ReDriver design ensures that the differential signals conveying pre-shoot and de-emphasis equalization waveforms from the transmitter side to the receiver side help optimize the overall channel link adjustment conducted by the system transmitter and receiver that has been equipped with DFE. The CTLE equalizers are implemented at the inputs of the ReDriver to compensate the channel loss and reduce the ISI jitters. The programmable flat gain adjustments support the eye diagram opening.

The CTLE EQ gains and flat gains are individually programmable on each channel for flexible tuning via the I2C register settings. The on-chip signal detector and DP AUX Listener enable the ReDriver to enter the USB power saving mode or the DP D3 power down mode to further reduce standby power consumption.

Feature(s)

  • 4-to-4 linear ReDriver™ channel configuration with CTLE gain compensation up to 16dB @20Gbps
  • Configurable for USB4 Gen 3 (20Gbps single port or dual port), TBT4 (20.625Gbps single port or dual port), USB4 Gen 2 (10Gbps x1 or x2), 1-port USB4 Gen 3/2-lane DP2.0 (UHBR20/UHBR13, UHBR10), 4-lane DP2.0(UHBR20/ UHBR13/UHBR10)
  • Default Hi-Z for high speed channels and SBU pins compliant to USB-C® Safe State
  • Ultra low latency (< 300ps) for better interoperability and data throughput
  • Individual controls on CTLE gain(6 to 16dB @10Ghz), Flat Gain(-4 to +2dB)
  • Integrated AUX channel crossbar switch for side band signal
  • Type-C connector flip and non-flip plug support
  • I2C Slave support with speed up to 1MHz
  • Low Power - USB and DisplayPort active U0 (300mW), and USB Deep Slumber mode U1/U2/U3 (3mW), Modern Standby (1.8mW)
  • Single Power Supply: 1.8V +/-5%
  • Industrial Temperature Support: -40°C to +85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • Tiny 32-pin WLGA 2.85mm x 4.5mm (0.4 mm pitch)

Application(s)

  • Laptops, desktops, and AIO PCs
  • Workstations and servers
  • Docking stations
  • Display monitors
  • Gaming consoles
  • Active cables

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

20

Lanes/Ports

4

Output Swing Max (mV)

1000

Programming Interface(s)

I2C

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.