Diodes Incorporated — Analog and discrete power solutions
X2 QFN 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA32) MSL1, Sn

X2 QFN 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA32) MSL1, Sn

X2 QFN 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA32) MSL1, Sn

Back to PI2DPX1263

PI2DPX1263

1.8V 10Gbps DP2.1 (UHBR10) Linear redriver

Description

The PI2DPX1263 is a non-blocking DisplayPort2.0/DP1.4 linear DisplayPort™ with four channels operated by 1.8V power supply. The device supports UHBR10 (10Gbps), HBR3 (8.1Gbps), HBR2 (5.4Gbps), and RBR under various DisplayPort speeds. With the
on-chip AUX channel listener, the device can automatically monitor the system operation status to enter power saving mode via the DPCD register traffic check and activate the negotiated lane count for operation.
The non-blocking linear ReDriver™ design ensures the differential signals conveying pre-shoot and de-emphasis equalization waveform messages from transmitter side to receiver side, which helps optimize the overall channel link adjustment conducted by the system transmitter and receiver with DFE. The CTLE equalizers are implemented at the inputs of the ReDriver to compensate the channel loss and reduce the ISI jitters. The programmable flat gain and linearity adjustments support the eye diagram opening.
The CTLE EQ gains, flat gains, and linearity are individually programmable on each channel for flexible tuning via I2C register settings.

Feature(s)

  • 4-Channel Configuration with 10Gbps Linear ReDriver
  • Supports the Channel Speed up to 10Gbps DP2.0 (UHBR10)
  • Ultra-Low Latency (< 300ps) for Better Interoperability and
    Data Throughput
  • Individual Controls on CTLE Gain, Flat Gain, and Output
    Linearity
  • Integrated AUX Channel Listener for D3 Power Saving Mode
  • I2C Slave Support with Speed up to 1MHz
  • Very-Low DisplayPort Active Mode and Power Saving Mode
    Operation
  • Interchangeable Input Channel Polarity
  • Single Power Supply: 1.8V ±5%
  • Industrial Temperature Support: -40°C to +85°C
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control
    (i.e. parts qualified to AEC-Q100/101/200, PPAP capable,
    and manufactured in IATF 16949 certified facilities), please
    contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

ReDriver™ is a trademark of Diodes Incorporated.

DisplayPort™ is a trademark owned by the Video Electronics Standards Association
(VESA®).

Application(s)

  • Laptop PCs
  • Desktop PCs
  • Gaming Consoles
  • VR/AR Goggles
  • Active Cables
  • Embedded Display Panels

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

10

Lanes/Ports

4

Output Swing Max (mV)

900

Programming Interface(s)

I2C

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.