Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

PI2DBS6212 (Obsolete)

2-Channel 2:1, SATA3, SAS2 and XAUI 1.8V, Mux/DeMux Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI2DBS6212 is a 4 to 2 bi-directional differential channel multiplexer/demultiplexer switch supporting 6.5 Gbps applications. Due to its low bit-to-bit skew, high channel-to-channel noise isolation and high bandwidth, this product is ideal for switching two sources to a single receiver, or alternatively, one source to two receivers.

Features

  • SAS2, SATA3, XAUI switch
  • 2 Differential Channel, 2:1 Mux/DeMux
  • 6.5 Gbps performance
  • Bi-directional operation
  • Low Bit-to-Bit Skew, 6ps max
  • Low Insertion Loss: -2.3dB@3GHz(6Gbps)
  • Low Crosstalk: -43dB@3GHz (6.0Gbps)
  • Low Off Isolation: -21dB@3GHz (6.0Gbps)
  • VDD Operating Range: 1.5V to 1.8V ±10%
  • ESD Tolerance 2KV HBM I/O
  • Packaging: – 28 contact TQFN (ZH, 3.5 × 5.5mm)

Application

  • SAS2, SATA3, XAUI, Infiniband, Hype Transport, Rapid I/O
  • Computers, servers, storage, instrumentation, telecom, networking.

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Analog

Configuration

Mux, 2:1: 2-Differential Channel

Differential Channels

4

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Differential

Single Ended Channels

N/A

Type

SPDT

Voltage

1.8

Related Content

Quality Documentation
Applications

Protocols

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)