Diodes Incorporated — Analog and discrete power solutions
TQFN 24

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZR24)

TQFN 24

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZR24)

TQFN 24

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZR24)

Back to PI2DBS16212A

PI2DBS16212A

1.8V, 20Gbps 2-Channel 2:1 Mux/De-Mux Switch

Description

The PI2DBS16212A is a generic high speed passive mux/demux. The configuration is 4 to 2 differential channel with data rate up to 20 Gbps. Based on a unique design technique, it optimizes dynamic electrical characteristics of the device, like low insertion loss, crosstalk and return loss. It allows high-speed signal switching with minimum attenuation and suitable for multiple signal types like PCIe4.0, USB3.2
Gen1, USB3.2 Gen2, 10GE, Thunderbolt 4, SAS3.0, and SATA3.0 signals.

Feature(s)

  • 2 Differential Channel, 2:1 Mux/DeMux
  • Support data rate up to 20Gbps
  • Bi-directional operation
  • -3dB bandwith: 14 GHz
  • Low Bit-to-Bit Skew, 3ps
  • Low channel-to-channel skew, 20ps
  • Low insertion loss: -0.94dB@5GHz, -1.16dB@8GHz,
    -1.25dB@10GHz
  • Return loss: -20dB@5GHz, -14.7dB@8GHz, -12dB@10GHz
  • Low power consumption: 200µA typ
  • Supply Voltage: 1.8V±10%
  • Industrial Temperature Range: -40oC to 85oC
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified
    facilities), please contact us or your local Diodes
    representative.
    https://www.diodes.com/quality/product-definitions/

Thunderbolt™ is a trademark of Intel Corporation and its subsidiaries
SAS®
and all other SAS Institute Inc. product or service names are registered
trademarks or trademarks of SAS Institute Inc.
PCI Express® and PCIe®
are trademarks or registered trademarks and/or service marks of PCI-SIG Corporation

Application(s)

  • Up to 20 Gbps for applications including USB3.2 Gen1,
  • USB3.2 Gen2, 10GE, Thunderbolt 4, SAS3.0, and SATA3.0

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux, 2:1: 2-Differential Channel

Differential Channels

2

Lanes

1

Type

SPDT

Voltage

1.8

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.