Diodes Incorporated
Back to MOSFET Master Table

DMN3012LEG

30V SYNCHRONOUS N-CHANNEL ENHANCEMENT MODE MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation MOSFET is designed to minimize the on-state resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.

Feature(s)

  • 100% Unclamped Inductive Switch (UIS) Test in Production
  • Low On-Resistance
  • Low Input Capacitance
  • Fast Switching Speed

Application(s)

  • DC-DC Converters
  • Power Management Functions

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive(Q) supports PPAP) Standard
Polarity N+N
ESD Diodes (Y|N) No
|VDS| (V) 30 V
|VGS| (±V) 10, 10 ±V
|IDS| @TA = +25°C (A) 10, 10 A
|IDS| @TC = +25°C (A) 20 A
PD @TA = +25°C (W) 2.16 W
PD @TC = +25°C (W) 2.2 W
RDS(ON)Max@ VGS(4.5V)(mΩ) 12, 6 mΩ
|VGS(TH)| Max (V) 2.1, 1.15 V
QG Typ @ |VGS| = 4.5V (nC) 4.7, 9.7 nC
CISS Typ (pF) 650/1137 pF

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2628 2023-05-11 2023-08-11 Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source for Select Discrete Products
PCN-2495 2021-03-31 2021-07-01 Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process
Source for Select Discrete Products