DESD3V3S1BL LOW CAPACITANCE BIDIRECTIONAL TVS DIODES
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
LOW CAPACITANCE BIDIRECTIONAL TVS DIODES
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Single (Bidirectional) |
Channel Input CapacitanceCT Typ (pF) | 10 pF |
Reverse Standoff Voltage VRWM(V) | 3.3 V |
Breakdown VoltageVBR Min(V) | 3.8 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.01 µA |
Maximum Peak Pulse Current IPP @ 8x20μs Max | 5 |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 7 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 25 kV |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.