5mA-100mA, Adjustable, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The BCR430U is a monolithically integrated linear LED controller designed to function as a Constant Current Regulator (CCR) for linear LED driving. The device operates over a voltage range from 5V to 42V and regulates the output LED current up to 100mA, set by an external resistor. It is designed for driving LEDs in strings and will reduce current at increasing temperatures to self-protect. The low voltage drop during current regulation allows efficient driving of LED strings with a range of forward voltages and supply voltage tolerances.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Topology | Linear LED Driver |
Minimum Supply Voltage (V) | 5 V |
Maximum Supply Voltage (V) | 42 V |
Maximum VOUT (V) | 40 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | 892 mV |
Low Dropout VSAT (mV) | 115@50mA (Typ) mV |
Output Current (mA) | 100 mA |
Channel Max. Output Current (mA) | 5mA to 100mA mA |
Accuracy (%) | 5 % |
Control Interface/Protocols | N/A |
Diagnosis & Protection | N/A |
Dimming (Analog) | N/A |
Dimming (PWM) | PWM dimming by REXT pin |
Temperature Range (°C) | -40 to 125 °C |
Moisture Sensitivity Level (MSL) | 1 |